-
MAX11665EVKIT: Evaluation Kit for the MAX11665 Data Sheet (Rev. 0)6/29/2011PDF3M
概览
优势和特点
- 8MHz SPI Interface
- Windows XP, Windows Vista, and Windows 7-Compatible Software
- Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
- Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
- Collects up to 1 Million Samples
- On-Board Input Buffer
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
应用
- 汽车系统
- 电池供电系统
- 通信系统
- 数据采集
- 医疗仪表
- 便携式数据记录