-
HMC1086F10/HMC1087F10 Gerber Files10/6/2016ZIP3M
概览
产品详情
The HMC1086F10 evaluation board is a two layer PCB fabricated using 10 mil thick Arlon 25FR or Rogers 4350B copper clad. The PCB is mounted to a metal heat spreader which assists in providing thermal relief to the part as well as mechanical support to the PCB. Mounting holes allow for easy attachment to larger heat sinks for improved thermal management. The RF input and RF output traces have a 50 ohm characteristic impedance and the board is populated with components suitable for use over the entire Operating Temperature range of the part.
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。