-
AN-0993: 用于ADI公司低失真引脚排列运算放大器的有源滤波器评估板 (Rev. 0)12/8/2008PDF186 kB
-
AN-0991: 用于标准SOIC运算放大器的有源滤波器评估板 (Rev. A)12/8/2008PDF99 kB
-
AN-0992: 用于差分放大器的有源滤波器评估板 (Rev. 0)12/8/2008PDF153 kB
概览
产品详情
Analog Devices active filter evaluation boards, enable users to quickly and easily prototype active filter designs. When used in conjuction with the Analog Filter Wizard™ users can quickly design and build active filters in a matter of minutes. The boards can be used to build two, four or six pole low-pass or high-pass active filters, with frequencies ranging from kilohertz, to tens of megahertz.
The boards feature provisions for edge mounted SMA connectors, which enables easy connection to test equipment or other circuitry. Each evaluation board has a companion application note which includes the board schematic and assembly drawing.
A Sallen-Key filter topology is utilized on the EVAL-FLTR-SO-1RZ and EVAL-FLTR-LD-1RZ filter boards, while the EVAL-FLTR-DF-1RZ differential amplifier filter board uses a multiple feedback topology.
The EVAL-FLTR-SO-1RZ active filter evaluation board is designed to work with single, standard SOIC op amps. The application note for this board is AN-0991.
The EVAL-FLTR-LD-1RZ active filter evaluation board is designed to work with Analog Devices, Inc.'s single, low distortion SOIC pinout op amps, AD8000; AD8099, AD8045, ADA4817, ADA4857 and ADA4899. The application note for this evaluation board is AN-0993.
The EVAL-FLTR-DF-1RZ active filter evaluation board is designed to work with single, standard SOIC differential amplifiers. The application note for this board is AN-0992.
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。