概览

优势和特点

  • Full featured evaluation board (EVAL-AD5339DBZ) in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

产品详情

The EVAL-AD5339DBZ is designed to quickly prototype AD5339 circuits and reduce design time. The EVAL-AD5339DBZ evaluation board interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded which allows users to program the AD5339.


This evaluation board requires the SDP-B controller board.


Full specifications for the AD5339 are listed in the AD5339 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with UG-980 when using the evaluation board.

技术与领域

相关产品

包装内含

  • EVAL-AD5339DBZ daughter board
  • EVAL-MBnanoDAC-SDZ motherboard
  • USB cable

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。