概览

产品详情

Demonstration circuit 999A is a wide input range, 3.3V, synchronous buck-boost converter featuring the LTC3533.  This circuit is designed to demonstrate the high level of performance, efficiency and small solution size attainable using this part in a buck-boost power supply. It operates at 1MHz and produces a regulated 3.3V from an input voltage range of 2.4V to 5.5V, and operates down to 1.8V with de-rated output current.



相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。