-
DC989B-A - Schematic4/9/2014PDF38K
概览
产品详情
Demonstration circuit 989B-A is a single-output boost converter featuring the NO RSENSE LTC3872, a nonsynchronous tiny, boost controller. The input voltage is from 3.0V to 4.5V without output de-rating. The demo board has a 5V@2A (max) output. The minimum input voltage is 2.75V. When the input voltage is lower than 3V, output current should be de-rated. NO RSENSE technique reduces both solution size and power dissipation. The switching frequency is fixed at 550 kHz. With current mode control and OPTI-LOOP compensation, DC989B-A can be optimized to provide fast transient response.
相关产品
文档
-
DC989B-A - Demo Manual4/9/2014PDF124K
-
DC989B-A - Design File4/9/2014ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。