-
DC949A - Schematic9/24/2009PDF28K
概览
产品详情
Demonstration circuit 949A is a 4.5A peak switch current boost LED driver with PWM dimming featuring the LT3478/LT3478-1. The LT3478 can be used for boost, buck mode, and buck-boost mode LED drivers. DC949A-A includes the LT3478-1, a fixed 1A boost LED driver with the LED current sense resistor inside the IC. DC949A-B features the LT3478 adjustable current boost LED driver; it requires an external sense resistor (R11). Both circuits are optimized to drive a 350mA LED string with a total LED voltage above the input voltage and below 40V (overvoltage protection is set between 36V and 40V).
The IC's input voltage range is 2.8V to 16V and the LED power input voltage range is 2.8V to 25V (for VLED >25V). With an internal 4.5A NPN power switch, floating current sense amplifier, LED current PWM dimming control, inrush current protection, programmable switching frequency, soft-start, and overvoltage protection, the LT3478-1/LT3478 are extremely powerful and versatile LED driving
相关产品
文档
-
DC949A - Demo Manual9/24/2009PDF213K
-
DC949A - Design File9/24/2009ZIP677K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。