-
Eterna Eval/Dev Board Set Guide10/1/2015PDF3M
概览
产品详情
Note: Newer Part Nunber Available - Please see the DC2274A-A
A SmartMesh IP Network Manager anchors the SmartMesh IP product line. It provides core networking functionality, enabling the network to achieve unsurpassed levels of resilience, reliability and scalability, with advanced network management and comprehensive security features.
DC9020B Evaluation/Development Network Manager incorporates the LTP™5902-IPR SmartMesh IP embedded manager (with an MMCX antenna connector) and provides a USB connection for both power and software access to the manager API UART port. Optionally, the DC9006 Eterna interface card (shown on the right hand side in the picture above) can be removed to allow 3V level access to the LTP5902-IPR signals from embedded processors
文档
-
SmartMesh IP Tools Guide11/8/2016PDF11M
-
DC9020B - Design Files11/17/2014ZIP3M
-
SmartMesh IP Easy Start Guide for VManager11/8/2016PDF924K
-
SmartMesh IP Easy Start Guide For the Embedded Manager12/4/2015PDF2M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。