概览
产品详情
Demonstration circuit 836 is a No RSENSE™ constant frequency step-down DC/DC converter featuring the LTC3772 Burst-Mode capable, nonsynchronous controller in a 3mm × 2mm DFN package. The demo board has an input voltage range of 2.75V to 8V and provides 2A at one of the three jumper-selectable output voltages: 1.8V, 2.5V or 3.3V.