概览

产品详情

Demonstration circuit 516A-B is a low output voltage, synchronous boost converter featuring the LTC3424. The LTC3424 is ideal for applications that require an output voltage between 1.5V to 2.6V from a single alkaline or NiCd/NiMH cell. A bias voltage (VDD) of 2.7V to 5.5V is required to power the internal circuitry. The input voltage (VIN) range is 1V to 1.6V, but once up and running, the device can operate with an input voltage as low as 0.5V. The output voltage is set at 1.8V. For a 1V minimum battery voltage, the LTC3424 can provide 600mA.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。