-
DC500A - Schematic9/24/2009PDF13K
概览
产品详情
Demonstration circuit DC500 is a constant-frequency step-down converter, using the various versions (fixed output/adjustable output/Burst Mode/Burst Mode defeated) of the LTC3406 or LTC3406B monolithic synchronous buck regulators. The DC500 has an input voltage range of 2.7V to 5.5V, and is capable of delivering up to 600 mA of output current at minimum input voltage of 3V. The DC500A-D features the adjustable output, LTC3406B (Burst Mode defeated) with the output voltage set to 1.2V.
相关产品
文档
-
DC500A - Demo Manual9/24/2009PDF60K
-
DC500A - Design File9/24/2009ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。