概览
产品详情
Demonstration circuit DC338B-A is for the evaluation of filter circuits using an LTC1563-2 and DC338B-B for an LTC1563-3. LTC1563-2 and LTC1563-3 are dual 2nd order active RC filter building blocks with precision ±1.5% capacitors. The LTC1563-2 uses six equal value resistors to implement a 4th order Butterworth lowpass filter, and the LTC1563-3 uses six equal value resistors to implement a 4th order Bessel lowpass filter. The lowpass cutoff frequency (f C ) range of an LTC1563-X filter is 256Hz to 256kHz.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。