-
DC2569A - Schematics11/22/2017PDF29K
概览
产品详情
Demonstration circuit 2569A is ultrathin step-up μModule regulator featuring the LTM4661. The DC2569A operates over 1.8V to 5.5V input and it generates 12V, 1A output from 5V input. Also, the LTM4661 has precision voltage reference, which can generate output voltage with 3% tolerance over the full operating conditions. The 1MHz switching frequency operation results in small and efficient circuit. The converter operates with only one phase in burst mode and achieves over 90% efficiency with 100mA load. The demonstration circuit can be easily modified to generate different output voltages.
相关产品
文档
-
DC2569A - Demo Board Manual11/22/2017PDF438K
-
LTM4661: 15V, 4A Step-Up μModule Regulator Data Sheet (Rev. A)11/15/2017PDF641K
-
DC2569A - Design Files11/22/2017ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。