概览

产品详情

Demonstration circuit 2460A is optimized for evaluation of the LTC5566 dual programmable gain downconverting mixer. Each channel incorporates an active mixer and a digital IF VGA with 15.5dB gain control range. The IF gain of each channel is independently programmable through the SPI in 0.5dB steps. Its single-ended RF ports are tunable via the SPI or parallel control lines and have a range from 300MHz to 6GHz. The LO port is always matched to 50Ω from 150MHz to 6GHz with 10dB return loss. The differential IF port is usable from 1MHz to 500MHz. There is a reduced power mode available through the SPI, which lowers the total current consumption by 25%.

相关产品

硬件 (1)

控制器板

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。