-
DC2431A - Schematic10/13/2016PDF38K
概览
产品详情
Demonstration circuit 2431A is a 4-switch synchronous buck-boost regulator that demonstrates the high power capability of the LT8390. The output is 12V and the maximum output current is 25A for up to 300W power delivery. The switching frequency is 150kHz and efficiency can go higher than 98%.
相关产品
文档
-
DC2431A - Demo Manual10/13/2016PDF656K
-
DC2431A - Design Files10/13/2016ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。