-
DC2403A - Schematic10/12/2015PDF34K
概览
产品详情
Demonstration circuit 2403A features the LT6200 amplifier. The DC2403A includes two of these amplifiers and is designed to drive the inputs of the DC2290A demo board. The DC2290A features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LT6200 make it an ideal candidate to drive the LTC2387.
文档
-
DC2403A - Demo Manual10/20/2015PDF327K
-
DC2403A - Design Files4/21/2016ZIP788K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。