-
DC2334A - Schematic9/1/2016PDF64K
概览
产品详情
Demonstration circuit 2334A features the LTC2947, a high precision power and energy meter with an internal 30A sense resistor. Three internal ΔΣ ADCs ensure accurate measurement of voltage (0V to 15V) and current (–30A to 30A), while high bandwidth analog multiplication of voltage and current provides accurate power measurement (–450W to 450W) in a wide range of applications. Internal or external clocking options enable precise charge and energy measurements.
相关产品
文档
-
DC2334A - Demo Manual9/1/2016PDF3M
-
DC2334A - Design Files9/1/2016ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。