-
DC2307A - Schematic2/5/2015PDF31K
概览
产品详情
Demonstration circuit 2307A is a high input voltage protected high side MOSFET driver featuring the LT1910ES8. This demo board has a wide input voltage range from 8V to 48V and is capable of protecting a voltage source against a short circuit. The LT1910 has a 50mV trip point for the selection of the current sense resistor RS1. The value of RS1 is 0.01Ω in this demo board which allows the output to deliver up to 5A. However, the RS1 footprint supports multiple sizes and can be replaced with up to a 2W device.
相关产品
文档
-
DC2307A - Demo Manual4/19/2016PDF379K
-
DC2307A - Design Files2/5/2015ZIP560K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。