概览

产品详情

Demonstration circuit 2291A is a high current, high efficiency, PolyPhase® synchronous buck converter featuring the LTC3882EUJ, a dual output voltage mode controller. This demo board incorporates two LTC3882 controllers which provide four phases to deliver up to 140A. The default output voltage is 1V and can be adjusted from 0.5V to 2V. The LTC3882 has the PMBus interface and digital power system management functions.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。