-
DC2182A - Schematic2/13/2015PDF107K
概览
产品详情
Demonstration circuit 2182A is a 4-output power supply with a watchdog timer and power-on reset featuring the LTC3371. The LTC3371 has four synchronous current mode buck regulators which can be configured to share eight individual 1A power stages to create one of eight combinations of 1A, 2A, 3A and 4A regulators. The DC2182A is set up as four 2A buck regulators but can be modified to one of the other seven configurations. Its input voltage range is 2.25V to 5.5V.相关产品
文档
-
DC2182A - Demo Manual2/13/2015PDF615K
-
DC2182A - Design Files2/13/2015ZIP5M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。