概览
产品详情
Demonstration circuit 2174A-A is a high current, high efficiency, dual-phase dual-output synchronous buck converter featuring the LTC3882EUJ, a dual output voltage mode controller. The DC2174A-A operates with a 7V to 14V input voltage and is configured for 1.5V at 35A and 1V at 35A. The output voltage adjustment range is 0.5V to 2V. The LTC3882 has the PMBus interface and power system management functions.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。