概览

产品详情

Demonstration circuit 2161A showcases the LTC4231 Micropower Hot Swap™ Controller in a 12V, 3A application. Included on the board are input overvoltage and reverse voltage protection, input voltage dividers for UV and OV detection, an output voltage LED, jumpers to disable UV/OV, manual and remote enable control, and quiescent current measurement. There are turrets provided to monitor input voltage, output voltage, output status, quiescent current, several ground connections, timer pin, and control the ON pin. Input, output and return voltages are provided on banana jacks.


 


相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。