概览

产品详情

Demonstration circuit 2143A-A is a high efficiency, high density, μModule® regulator with 4.5V to 16V input range. The demo board has two LTM4677 μModule regulators, and the LTM4677 is a dual 18A or single 36A step-down regulator with PMBus power system management. The demo board output voltage is adjustable from 0.5V to 1.8V, and it can supply 72A maximum load current. Please see LTM4677 data sheet for more detailed information.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。