-
DC1956A - Schematic2/3/2014PDF34K
概览
产品详情
Demonstration circuit 1956A features the LT3905, a boost DC/DC Converter with APD current monitor that comes in a 3mm × 3mm QFN package. This demo board is designed to convert a 2.7V to 12V input to a 50V output at 2mA. The LT3905 is equipped with indicators for monitoring APD current, overload, and loss-of-signal (LOS) conditions, which can easily be changed with their respective resistors. In addition, the output voltage can be adjusted via the CTRL pin. DC1956A is designed for 1MHz operation but can also be programmed for 2MHz by moving jumper JP2.
相关产品
文档
-
DC1956A - Demo Manual2/3/2014PDF174K
-
DC1956A - Design File2/3/2014ZIP782K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。