概览

产品详情

Demonstration circuit DC1872A features the LTM4637EV, a high efficiency, high density switch mode step-down power μModule® regulator. The input voltage range is from 4.5V to 20V. The output voltage is jumper programmable from 1.0V to 1.8V with a rated load current of 20A. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions.


 


相关产品

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。