概览

产品详情

Demonstration circuit 1829A is a high efficiency, high density, synchronous buck converter with 4.5V to 14V input voltage range. It can supply a 30A maximum load current with a 1.5V output. This demo board utilizes the LTC3866EUF, a feature-rich single phase synchronous buck controller with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is setup with 0.32mΩ DCR inductor. The temperature compensation function guarantees accurate current limit over a wide temperature range with DCR sensing. The LTC3866 is suitable for operation from an input voltage of 4.5V to 38V and output voltages up to 3.5V.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。