概览

产品详情

Demonstration circuit 1791A is a serial peripheral interface bus (SPI) or inter-IC bus (I2C) μModule isolator with dual adjustable 5V regulators featuring the LTM2887. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single external supply on VCC. The part generates output voltages on VCC2 and VL2 which may be adjusted by external programming resistors. It communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.


 


在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。