概览

产品详情

Demonstration circuit 1753A is a dual phase single-output, synchronous buck converter featuring the LTC3880EUJ, a dual phase current mode controller with digital power management. The DC1753A-A senses inductor current across a sense resistor. Default switching Freq = 350kHz. The demo board can be populated with the LTC3880EUJ-1, which allows the user to provide bias power to the IC from an external power supply. The output voltage of the board can be programmed from 0.5V to 3.3V, with output current up to 40A. The factory default setting for the output is 1.8V.

相关产品

软件

设计工具

LTpowerPlay®
LTpowerPlay®是一款功能强大且基于Windows的开发环境,支持凌力尔特的数字电源系统管理(PSM)产品。

硬件 (1)

控制器板

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。