概览

产品详情

Demonstration circuit 1731A-B is a DC/DC converter demo board using the LTC3646-1 monolithic synchronous buck regulator in the DFN package. The input voltage range is from 4V to 40V. The output voltage range of LTC3646-1 is 0.6V to 15V. It can deliver up to 1A of output current. At light load conditions, DC1731A can operate in Burst Mode® operation to improve the efficiency. The user can choose to use internal or external compensation. The switching frequency of LTC3646-1 is programmable from 200kHz to 3MHz. It can be synchronized to an external clock through the MODE/SYNC pin.

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。