概览
产品详情
Demonstration circuit 1703A features the LTC2655 quad 16-/12-bit DAC. The LTC2655 is a family of 16-/12- bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2655 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.
相关产品
文档
-
DC1703A - Schematic2012/3/28PDF33K
-
DC1703A - Demo Manual2011/7/27PDF244K
-
DC1703A - Design Files2011/8/5ZIP883K