-
DC1678A - Schematic1/27/2012PDF40K
概览
产品详情
Demonstration circuit 1678A features the LTC2654 Quad 16-bit/12-bit DAC. The LTC2654 is a family of 16-bit/12-bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2654 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.
相关产品
文档
-
DC1678A - Demo Manual3/18/2011PDF176K
-
DC1678A - Design Files3/18/2011ZIP698K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。