概览

产品详情

Demonstration circuit DC1667A is a step-down DC/DC converter using LTC3600 monolithic synchronous buck regulator. DC1667A has an input voltage range of 4.5V to 15V, and is capable of delivering up to 1.5A of output current. The output voltage of the DC1667 can be set by a single resistor from 0V to (VIN – 0.5)V. At light load conditions, DC1667 can operate in discontinuous mode to improve the efficiency.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。