概览

产品详情

Demonstration circuit 1636A is an isolated flyback converter featuring the LT3574. This demo circuit is designed for a 5.0V output from a 10V to 30V input. The maximum output current is 0.5A when the input voltage is higher than 20V. No third winding or opto-isolator is required for regulation. The part senses the isolated output voltage directly from the primary-side flyback waveform. The LT3574 operates with input supply voltages from 3V to 40V, and can deliver an output power up to 3W with no external power switch. The LT3574 utilizes boundary mode operation to provide a small magnetic solution with improved load regulation.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。