概览

产品详情

Demonstration circuit 1625A is intended to demonstrate performance of the LTC4227-1/LTC4227-2/LTC4227-3/LTC4227-4 dual ideal diode and Hot Swap controller. Each rail has an individual ideal diode. Ideal diode outputs are connected to the load through a single Hot Swap circuit.


 


 


相关产品

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。