概览
产品详情
Demonstration circuit DC1623A features the LTM8033, a low-EMI EN55022 Class B certified step-down μModule® regulator, pre-configured for a 3.3V/3A output from a 5.5V to 36V input. The circuit supports other features of the LTM8033 including synchronization to an external clock, current sharing with another LTM8033 μModule regulator, and burst mode operation for improved efficiency at light loads.
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。