概览

产品详情

Demonstration circuit DC1617A is a dual output synchronous buck converter featuring the LTC3855EFE in a high density, two sided drop-in layout with power components on the top and the control circuit on the bottom. The package style for the LTC3855EFE is a 38-lead TSSOP. The board comes in two assembly types. The –B assembly is a high power, 12V/6A and 5V/10A converter with a 13V to 36V input. A sense resistor is used to provide a precise current limit. Unlike the –A assembly, on the –B assembly the remote sense diff amp is bypassed since VOUT2 is > 3.3V.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。