概览

产品详情

Demonstration Circuit 1482 is a fully integrated, multitopology LED driver with a 45V, 750mA power switch featuring the LT3519. The board is optimized to drive a 100mA LED string from a 6V to 30V input power supply using a boost topology.The DC1482 has overvoltage protection at just above 40V if the LEDs are open or not properly attached to the terminals on the PCB.


The high input voltage range, integrated low-side power switch and catch diode, integrated compensation, low voltage floating current sense amplifier, high PWM dimming ratio, overvoltage protection, shutdown control pin, analog LED current dimming control, and fixed 400kHz switching frequency make the LT3519 an extremely versatile and powerful LED driving IC. 

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。