-
DC1445A - Schematic9/24/2009PDF27K
概览
产品详情
Demonstration circuit 1445A is a step-down converter, using the LTC3603EMSE monolithic synchronous buck regulator in the MSOP package. The DC1445A has an input voltage range of 4.5V to 15V, and is capable of delivering up to 2.5A of output current. The output voltage of the DC1445A can be set as low as 0.6V, the reference voltage of the LTC3603EMSE. At low load currents, the DC1445A can operate in either noise sensitive applications, due to the capability of the LTC3603EMSE to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3603EMSE can also operate in Burst Mode®.
相关产品
文档
-
DC1445A - Demo Manual9/24/2009PDF802K
-
DC1445A - Design File9/24/2009ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。