-
DC1410A - Schematic2/7/2017PDF59K
概览
产品详情
Demonstration circuit 1410A shows a compact, high resolution solution for measuring Wheatstone bridge type sensors for load, pressure, temperature, acceleration, and many other physical quantities.
Assembly type B features the LTC2449, an 8-/16-channel, high speed, 24-bit ΔΣ ADC with ten selectable speed/resolution modes from 6.9Hz/200nVRMS to 3.5kHz/23μVRMS (4kHz with external oscillator). Key DC specifications include 5ppm INL, 5μV offset, 10ppm full-scale error and 20nV/°C offset drift. In the 6.9Hz/200nVRMS mode, input normal mode rejection of 50Hz and 60Hz noise is better than 80dB.
相关产品
文档
-
DC1410A - Demo Manual2/7/2017PDF796K
-
DC1410A - Design Files2/7/2017ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。