概览

产品详情

Demonstration circuit DC1385A features the LTM4614EV, the high efficiency, high density power module with dual 4A switch mode outputs. In the default configuration, the two outputs share the same input supply, which ranges from 2.375V to 5.5V, however each regulator may have its own input supply simply by removing a resistor. The device is configured for 1.2V and 1.8V outputs. Derating is necessary for certain VIN, VOUT, and thermal conditions.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。