概览
产品详情
Demo circuit 1323 is a current-mode PWM step-down DC/DC regulator with an internal power switch featuring the LT3686. The demo circuit is designed for 3.3V/1.2A output from a 5V to 37V input with transients up to 55V. Its high 2.5MHz maximum frequency allows the use of tiny inductors and capacitors. Operating frequency above the AM band avoids interfering with radio reception, making the LT3686 particularly suitable for automotive applications.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。