-
DC1285A - Schematic9/24/2009PDF25K
概览
产品详情
Demonstration circuit 1285 is a 6-String 30mA LED Driver with 1.5% Current Matching featuring the LT3598. The LT3598 is a step-up DC/DC converter designed to drive up to 6-strings of LEDs at an output voltage up to 44V. The LED strings are connected to internal current sources where the current level is set with an external resistor. The input demo board input voltage range is 3.2V to 5.5V, limited by the voltage rating of the bias capacitor, C2. The IC voltage rating is 30V.The demonstration circuit is configured to drive 20mA through each LED string. Each string can have up to 10 white LEDs. The circuit operation frequency is set to 1MHz. Parameters such as the LED current; the switching frequency, etc can be modified easily based on the demo circuit.
相关产品
文档
-
DC1285A - Demo Manual9/24/2009PDF82K
-
DC1285A - Design File9/24/2009ZIP2M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。