-
DC1265A - Schematic9/24/2009PDF26K
概览
产品详情
Demonstration circuit 1265 is a 360mA (20mA per LED) Universal 18-Channel LED Driver with twelve white LEDs and two RGB LEDs featuring the LTC3220/LTC3220-1. The LTC3220/LTC3220-1 is a low noise boost charge pump designed to drive 18 universal LED (ULED) current sources. The charge pump automatically switches between 1x, 1.5x and 2x modes to provide the necessary output voltage. The demo board input supply voltage range is 2.9V to 5.5V. DC1265A-A features the LTC3220, and DC1265A-B features the LTC3220-1. The two parts have different I2C addresses, allowing both devices to be used in a system if more than 18 LED drivers are needed./p>
The DC1265 requires the DC590 controller board for proper operation. The 18 LEDs are includes on the demo board. The LTC3220/LTC3220-1 features include On/Off blinking, gradation, intensity, and a software controlled shutdown, which are accomplished via an I2C serial interface. There are 64 dimming states available for the universal LEDs.
相关产品
文档
-
DC1265A - Demo Manual9/24/2009PDF730K
-
DC1265A - Design File9/24/2009ZIP751K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。