概览

产品详情

DC1229B is a 2A monolithic Li-Ion battery charger featuring the LT3650EDD-4.2/LT3650EDD-4.1. The LT3650 is a complete mid-power Li-Ion battery charger that can operate over a wide 4.75V to 32V input voltage range. The DC1229B has an input voltage range of 7.5V to 32V. The circuit provides CC/CV charging with a maximum charge current externally programmable up to 2A. A precondition feature trickle charges a low-voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。