概览

产品详情

DC1229B is a 2A monolithic Li-Ion battery charger featuring the LT3650EDD-4.2(B-A)/LT3650EDD-4.1(B-B). The LT3650 is a complete mid-power Li-Ion battery charger that can operate over a wide 4.75V to 32V input voltage range. The DC1229B has an input voltage range of 7.5V to 32V. The circuit provides CC/CV charging with a maximum charge current externally programmable up to 2A. A precondition feature trickle charges a low-voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning.


 


相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。