概览

产品详情

Demonstration circuit 1219A-A, A-B, A-C and A-D are micropower low noise boost converters with output disconnect featuring the four different LT3495 versions: LT3495 (0.65A switch current, switching frequency above audible range), LT3495B (0.65A switch current), LT3495-1 (0.35 switch current, switching frequency above audible range) and LT3495B-1 (0.35A switch current). All versions convert a 3V-6V source to 15V. The A-A and A-B versions supply 75mA at 3VIN, while the A-C and A-D supply 36mA. 


All versions feature a low noise control scheme, integrated output disconnect function, dimming control and a single output sense resistor.


 


 


相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。