-
DC1207A - Schematic8/24/2012PDF55K
概览
产品详情
The demo circuit 1207A is a quad current mode PWM stepdown DC/DC converter featuring the LT3504. The demo circuit is designed for 5V, 3.3V, 2.5V and 1.8V outputs from a 5.4V to 40V input. The current capability of each channel is up to 1A. Individual soft-start and current limit for each output as well as synchronous function simplify the complex design of quad-output power converters.
Each converter is synchronized to either a common external clock input or a resistor programmable 250kHz to 2.2MHz internal oscillator. Programmable frequency allows optimization between efficiency and external component size. Each output can be independently disabled using its own RUN/SS pin.
相关产品
文档
-
DC1207A - Demo Manual8/24/2012PDF559K
-
DC1207A - Design Files8/24/2012ZIP3M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。