-
DC1083A-A - Schematic6/26/2014PDF90K
概览
产品详情
Demonstration circuit DC1083A-A features the LTM4603, the high efficiency, high density step-down μModule® regulator. The input voltage range is from 4.5V to 20V. The output voltage is jumper programmable from 0.6V to 5V. The rated load current is 6A, but derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4603 can be synchronized to an external clock signal by applying the clock to the PLLIN pin.
相关产品
文档
-
DC1083A-A Demo Manual8/30/2011PDF250K
-
DC1083A-A - Design File6/15/2010ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。