概览

产品详情

Demonstration circuit DC1043A-B features three LTM4601EV high efficiency, high density switch mode step-down power modules in parallel (the LTM4601-1 can be substituted for the slave devices). The input voltage range is from 5.0V to 20V. The output voltage is programmable from 0.6V to 3.3V; refer to step down ratio curve in the LTM4601 datasheet. The rated load current is 30A, while de-rating is necessary for certain VIN, VOUT, and thermal conditions. Master module U1 provides differential remote sensing to accurately regulate output voltage independent of load current. Integrated input and output filters enable a simple PCB layout. Only bulk input and output capacitors are needed externally.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。