概览

产品详情

Demonstration circuit 1038A-C is a 36W isolated flyback converter with synchronous rectification and primary-side regulation featuring the LT3837. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using the part in a flyback power supply. It operates at 200kHz and produces a regulated 12V, 3A output from an input voltage range of 9V to 36V. Isolation voltage is 1500VDC.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。